Contact Information:

Eric Trelewicz
Linear Technology
408-432-1900 x3006
Email etrelewicz@linear.com

Instructions:

Please provide quote for DC1075A1, 150 units total
This board is 1.00 in x1.00 in, please quote
in a v-scored panel of nominally 25 pieces, as best yields
from your standard panel size 

The selected board fabricator will provide panelized solder stencil 
artwork to DEK specifications emailed to DEK (ERIC BIRCHFIELD  
eburchfield@dek.com) and copied to myself at the email address above.
 

Finish must be lead free HASL or Matte White Tin, Immersion Gold flash is 
also acceptable.  The vendor is free to select among the above finishes 
for the lowest cost.

Fabricate per notes on the DC1075A.fab drawing.

All photo data is provided in geber 274X format.
Drill information is provided in echellon format.
Summary files are in ASCII text format.

PDF versions of the artwork (1:1 and 2:1) and the fabrication drawing 
are provided for convenience. 

All Layers viewed from top, unless noted below

File Extensions:

	.spt	solder paste top
	.spb	solder paste bottom (Not applicable for this board)
	.sst	silkscreen top
	.ssb	sildscreen bottom
	.smt	solder mask top
	.smb	solder mask bottom
	.l1	layer 1 (Top)	positive
	.l2	layer 2		positive
	.l3	layer 3		positive
	.l4	layer 4 (Bottom)positive
	.gpi	Gerber photo ploter information
	.tap	Echellon drill file
	.dri	Drill station information
	.drl	Drill Rack (data in inches)
	.fab	fabrication drawing
	.ast	assembly top	
	.asb	assembly bottom, mirrored (Not Applicable for this board)