TMEX Transport API Overview Overview GroupThe TMEX Transport API calls described in this section are provided to enable block level data transfer to 1-Wire devices. This level includes TMReadPacket and TMWritePacket that read and write CRC-16 verified blocks of data. When doing normal file oriented communication with 1-Wire devices there is no need to call any of the Transport API functions.
See Also