This is the complete list of members for
ADContainer, including all inherited members.
| ALARM_HIGH | ADContainer | [static] |
| ALARM_LOW | ADContainer | [static] |
| canADMultiChannelRead() | ADContainer | |
| doADConvert(int channel, byte[] state) | ADContainer | |
| doADConvert(boolean[] doConvert, byte[] state) | ADContainer | |
| getADAlarm(int channel, int alarmType, byte[] state) | ADContainer | |
| getADAlarmEnable(int channel, int alarmType, byte[] state) | ADContainer | |
| getADRange(int channel, byte[] state) | ADContainer | |
| getADRanges(int channel) | ADContainer | |
| getADResolution(int channel, byte[] state) | ADContainer | |
| getADResolutions(int channel, double range) | ADContainer | |
| getADVoltage(byte[] state) | ADContainer | |
| getADVoltage(int channel, byte[] state) | ADContainer | |
| getNumberADChannels() | ADContainer | |
| hasADAlarmed(int channel, int alarmType, byte[] state) | ADContainer | |
| hasADAlarms() | ADContainer | |
| readDevice() | OneWireSensor | |
| setADAlarm(int channel, int alarmType, double alarm, byte[] state) | ADContainer | |
| setADAlarmEnable(int channel, int alarmType, boolean alarmEnable, byte[] state) | ADContainer | |
| setADRange(int channel, double range, byte[] state) | ADContainer | |
| setADResolution(int channel, double resolution, byte[] state) | ADContainer | |
| writeDevice(byte[] state) | OneWireSensor | |