This is the complete list of members for
OneWireContainer3A, including all inherited members.
| adapter | OneWireContainer | [protected] |
| address | OneWireContainer | [protected] |
| clearActivity() | OneWireContainer3A | |
| doSpeed() | OneWireContainer | |
| equals(Object obj) | OneWireContainer | |
| getAdapter() | OneWireContainer | |
| getAddress() | OneWireContainer | |
| getAddressAsLong() | OneWireContainer | |
| getAddressAsString() | OneWireContainer | |
| getAlternateNames() | OneWireContainer3A | |
| getDescription() | OneWireContainer3A | |
| getLatchState(int channel, byte[] state) | OneWireContainer3A | |
| getLevel(int channel, byte[] state) | OneWireContainer3A | |
| getMaxSpeed() | OneWireContainer3A | |
| getMemoryBanks() | OneWireContainer | |
| getName() | OneWireContainer3A | |
| getNumberChannels(byte[] state) | OneWireContainer3A | |
| getSensedActivity(int channel, byte[] state) | OneWireContainer3A | |
| hasActivitySensing() | OneWireContainer3A | |
| hashCode() | OneWireContainer | |
| hasLevelSensing() | OneWireContainer3A | |
| hasSmartOn() | OneWireContainer3A | |
| isAlarming() | OneWireContainer | |
| isHighSideSwitch() | OneWireContainer3A | |
| isPresent() | OneWireContainer | |
| OneWireContainer() | OneWireContainer | |
| OneWireContainer(DSPortAdapter sourceAdapter, byte[] newAddress) | OneWireContainer | |
| OneWireContainer(DSPortAdapter sourceAdapter, long newAddress) | OneWireContainer | |
| OneWireContainer(DSPortAdapter sourceAdapter, String newAddress) | OneWireContainer | |
| OneWireContainer3A() | OneWireContainer3A | |
| OneWireContainer3A(DSPortAdapter sourceAdapter, byte[] newAddress) | OneWireContainer3A | |
| OneWireContainer3A(DSPortAdapter sourceAdapter, long newAddress) | OneWireContainer3A | |
| OneWireContainer3A(DSPortAdapter sourceAdapter, String newAddress) | OneWireContainer3A | |
| onlySingleChannelOn() | OneWireContainer3A | |
| PIO_ACCESS_READ | OneWireContainer3A | [static] |
| PIO_ACCESS_WRITE | OneWireContainer3A | [static] |
| readDevice() | OneWireContainer3A | |
| readRegister() | OneWireContainer3A | |
| setLatchState(int channel, boolean latchState, boolean doSmart, byte[] state) | OneWireContainer3A | |
| setLatchState(byte set, byte[] state) | OneWireContainer3A | |
| setSpeed(int newSpeed, boolean fallBack) | OneWireContainer | |
| setupContainer(DSPortAdapter sourceAdapter, byte[] newAddress) | OneWireContainer | |
| setupContainer(DSPortAdapter sourceAdapter, long newAddress) | OneWireContainer | |
| setupContainer(DSPortAdapter sourceAdapter, String newAddress) | OneWireContainer | |
| speed | OneWireContainer | [protected] |
| speedFallBackOK | OneWireContainer | [protected] |
| toString() | OneWireContainer | |
| writeDevice(byte state[]) | OneWireContainer3A | |
| writeRegister(byte[] register) | OneWireContainer3A | |