This is the complete list of members for
OneWireContainer2C, including all inherited members.
| adapter | OneWireContainer | [protected] |
| address | OneWireContainer | [protected] |
| decrement(boolean reselect) | OneWireContainer2C | |
| decrement() | OneWireContainer2C | |
| doSpeed() | OneWireContainer | |
| equals(Object obj) | OneWireContainer | |
| getAdapter() | OneWireContainer | |
| getAddress() | OneWireContainer | |
| getAddressAsLong() | OneWireContainer | |
| getAddressAsString() | OneWireContainer | |
| getAlternateNames() | OneWireContainer2C | |
| getCurrentWiperNumber(byte[] state) | OneWireContainer2C | |
| getDescription() | OneWireContainer2C | |
| getMaxSpeed() | OneWireContainer2C | |
| getMemoryBanks() | OneWireContainer | |
| getName() | OneWireContainer2C | |
| getWiperPosition() | OneWireContainer2C | |
| hashCode() | OneWireContainer | |
| increment(boolean reselect) | OneWireContainer2C | |
| increment() | OneWireContainer2C | |
| isAlarming() | OneWireContainer | |
| isChargePumpOn(byte[] state) | OneWireContainer2C | |
| isLinear(byte[] state) | OneWireContainer2C | |
| isPresent() | OneWireContainer | |
| numberOfPotentiometers(byte[] state) | OneWireContainer2C | |
| numberOfWiperSettings(byte[] state) | OneWireContainer2C | |
| OneWireContainer() | OneWireContainer | |
| OneWireContainer(DSPortAdapter sourceAdapter, byte[] newAddress) | OneWireContainer | |
| OneWireContainer(DSPortAdapter sourceAdapter, long newAddress) | OneWireContainer | |
| OneWireContainer(DSPortAdapter sourceAdapter, String newAddress) | OneWireContainer | |
| OneWireContainer2C() | OneWireContainer2C | |
| OneWireContainer2C(DSPortAdapter sourceAdapter, byte[] newAddress) | OneWireContainer2C | |
| OneWireContainer2C(DSPortAdapter sourceAdapter, long newAddress) | OneWireContainer2C | |
| OneWireContainer2C(DSPortAdapter sourceAdapter, String newAddress) | OneWireContainer2C | |
| potentiometerResistance(byte[] state) | OneWireContainer2C | |
| readDevice() | OneWireContainer2C | |
| setChargePump(boolean charge_pump_on, byte[] state) | OneWireContainer2C | |
| setCurrentWiperNumber(int wiper_number, byte[] state) | OneWireContainer2C | |
| setSpeed(int newSpeed, boolean fallBack) | OneWireContainer | |
| setupContainer(DSPortAdapter sourceAdapter, byte[] newAddress) | OneWireContainer | |
| setupContainer(DSPortAdapter sourceAdapter, long newAddress) | OneWireContainer | |
| setupContainer(DSPortAdapter sourceAdapter, String newAddress) | OneWireContainer | |
| setWiperPosition(int position) | OneWireContainer2C | |
| speed | OneWireContainer | [protected] |
| speedFallBackOK | OneWireContainer | [protected] |
| toString() | OneWireContainer | |
| wiperSettingsAreVolatile(byte[] state) | OneWireContainer2C | |
| writeDevice(byte[] state) | OneWireContainer2C | |