This is the complete list of members for
OneWireContainer08, including all inherited members.
| adapter | OneWireContainer | [protected] |
| address | OneWireContainer | [protected] |
| doSpeed() | OneWireContainer | |
| equals(Object obj) | OneWireContainer | |
| getAdapter() | OneWireContainer | |
| getAddress() | OneWireContainer | |
| getAddressAsLong() | OneWireContainer | |
| getAddressAsString() | OneWireContainer | |
| getAlternateNames() | OneWireContainer | |
| getDescription() | OneWireContainer08 | |
| getMaxSpeed() | OneWireContainer | |
| getMemoryBanks() | OneWireContainer08 | |
| getName() | OneWireContainer08 | |
| hashCode() | OneWireContainer | |
| isAlarming() | OneWireContainer | |
| isPresent() | OneWireContainer | |
| OneWireContainer() | OneWireContainer | |
| OneWireContainer(DSPortAdapter sourceAdapter, byte[] newAddress) | OneWireContainer | |
| OneWireContainer(DSPortAdapter sourceAdapter, long newAddress) | OneWireContainer | |
| OneWireContainer(DSPortAdapter sourceAdapter, String newAddress) | OneWireContainer | |
| OneWireContainer08() | OneWireContainer08 | |
| OneWireContainer08(DSPortAdapter sourceAdapter, byte[] newAddress) | OneWireContainer08 | |
| OneWireContainer08(DSPortAdapter sourceAdapter, long newAddress) | OneWireContainer08 | |
| OneWireContainer08(DSPortAdapter sourceAdapter, String newAddress) | OneWireContainer08 | |
| setSpeed(int newSpeed, boolean fallBack) | OneWireContainer | |
| setupContainer(DSPortAdapter sourceAdapter, byte[] newAddress) | OneWireContainer | |
| setupContainer(DSPortAdapter sourceAdapter, long newAddress) | OneWireContainer | |
| setupContainer(DSPortAdapter sourceAdapter, String newAddress) | OneWireContainer | |
| speed | OneWireContainer | [protected] |
| speedFallBackOK | OneWireContainer | [protected] |
| toString() | OneWireContainer | |