This is the complete list of members for
MemoryBankSHAEE, including all inherited members.
| adapter | MemoryBankSHAEE | [protected] |
| bankDescription | MemoryBankSHAEE | [protected] |
| checked | MemoryBankSHAEE | [protected] |
| doSetSpeed | MemoryBankSHAEE | [protected] |
| extraInfo | MemoryBankSHAEE | [protected] |
| extraInfoLength | MemoryBankSHAEE | [protected] |
| ffBlock | MemoryBankSHAEE | [protected, static] |
| generalPurposeMemory | MemoryBankSHAEE | [protected] |
| getBankDescription() | MemoryBankSHAEE | |
| getExtraInfoDescription() | MemoryBankSHAEE | |
| getExtraInfoLength() | MemoryBankSHAEE | |
| getMaxPacketDataLength() | MemoryBankSHAEE | |
| getNumberPages() | MemoryBankSHAEE | |
| getPageLength() | MemoryBankSHAEE | |
| getSize() | MemoryBankSHAEE | |
| getStartPhysicalAddress() | MemoryBankSHAEE | |
| hasExtraInfo() | MemoryBankSHAEE | |
| hasPageAutoCRC() | MemoryBankSHAEE | |
| haveExtraInfo() | MemoryBankSHAEE | |
| ib | MemoryBankSHAEE | [protected] |
| isGeneralPurposeMemory() | MemoryBankSHAEE | |
| isNonVolatile() | MemoryBankSHAEE | |
| isReadOnly() | MemoryBankSHAEE | |
| isReadWrite() | MemoryBankSHAEE | |
| isWriteOnce() | MemoryBankSHAEE | |
| maxPacketDataLength | MemoryBankSHAEE | [protected] |
| MemoryBankSHAEE(OneWireContainer33 ibutton, MemoryBankScratchSHAEE scratch) | MemoryBankSHAEE | |
| needsPowerDelivery() | MemoryBankSHAEE | |
| needsProgramPulse() | MemoryBankSHAEE | |
| numberPages | MemoryBankSHAEE | [protected] |
| pageCRC | MemoryBankSHAEE | [protected] |
| pageLength | MemoryBankSHAEE | [protected] |
| read(int startAddr, boolean readContinue, byte[] readBuf, int offset, int len) | MemoryBankSHAEE | |
| READ_AUTH_PAGE | MemoryBankSHAEE | [static] |
| READ_MEMORY | MemoryBankSHAEE | [static] |
| readOnly | MemoryBankSHAEE | [protected] |
| readPage(int page, boolean readContinue, byte[] readBuf, int offset) | PagedMemoryBank | |
| readPage(int page, boolean readContinue, byte[] readBuf, int offset, byte[] extraInfo) | PagedMemoryBank | |
| readPageCRC(int page, boolean readContinue, byte[] readBuf, int offset) | PagedMemoryBank | |
| readPageCRC(int page, boolean readContinue, byte[] readBuf, int offset, byte[] extraInfo) | PagedMemoryBank | |
| readPagePacket(int page, boolean readContinue, byte[] readBuf, int offset) | PagedMemoryBank | |
| readPagePacket(int page, boolean readContinue, byte[] readBuf, int offset, byte[] extraInfo) | PagedMemoryBank | |
| readWrite | MemoryBankSHAEE | [protected] |
| setWriteVerification(boolean doReadVerf) | MemoryBankSHAEE | |
| size | MemoryBankSHAEE | [protected] |
| startPhysicalAddress | MemoryBankSHAEE | [protected] |
| write(int startAddr, byte[] writeBuf, int offset, int len) | MemoryBankSHAEE | |
| writeOnce | MemoryBankSHAEE | [protected] |
| writePagePacket(int page, byte[] writeBuf, int offset, int len) | PagedMemoryBank | |
| writeVerification | MemoryBankSHAEE | [protected] |
| zeroBlock | MemoryBankSHAEE | [protected, static] |