This is the complete list of members for
MemoryBankNV, including all inherited members.
| bankDescription | MemoryBankNV | [protected] |
| extraInfo | MemoryBankNV | [protected] |
| extraInfoDescription | MemoryBankNV | [protected] |
| extraInfoLength | MemoryBankNV | [protected] |
| ffBlock | MemoryBankNV | [protected] |
| generalPurposeMemory | MemoryBankNV | [protected] |
| getBankDescription() | MemoryBankNV | |
| getExtraInfoDescription() | MemoryBankNV | |
| getExtraInfoLength() | MemoryBankNV | |
| getMaxPacketDataLength() | MemoryBankNV | |
| getNumberPages() | MemoryBankNV | |
| getPageLength() | MemoryBankNV | |
| getSize() | MemoryBankNV | |
| getStartPhysicalAddress() | MemoryBankNV | |
| hasExtraInfo() | MemoryBankNV | |
| hasPageAutoCRC() | MemoryBankNV | |
| haveExtraInfo() | MemoryBankNV | |
| ib | MemoryBankNV | [protected] |
| isGeneralPurposeMemory() | MemoryBankNV | |
| isNonVolatile() | MemoryBankNV | |
| isReadOnly() | MemoryBankNV | |
| isReadWrite() | MemoryBankNV | |
| isWriteOnce() | MemoryBankNV | |
| maxPacketDataLength | MemoryBankNV | [protected] |
| MemoryBankNV(OneWireContainer ibutton, ScratchPad scratch) | MemoryBankNV | |
| needsPowerDelivery() | MemoryBankNV | |
| needsProgramPulse() | MemoryBankNV | |
| nonVolatile | MemoryBankNV | [protected] |
| numberPages | MemoryBankNV | [protected] |
| pageAutoCRC | MemoryBankNV | [protected] |
| pageLength | MemoryBankNV | [protected] |
| powerDelivery | MemoryBankNV | [protected] |
| programPulse | MemoryBankNV | [protected] |
| read(int startAddr, boolean readContinue, byte[] readBuf, int offset, int len) | MemoryBankNV | |
| READ_MEMORY_COMMAND | MemoryBankNV | [static] |
| readOnly | MemoryBankNV | [protected] |
| readPage(int page, boolean readContinue, byte[] readBuf, int offset) | MemoryBankNV | |
| readPage(int page, boolean readContinue, byte[] readBuf, int offset, byte[] extraInfo) | MemoryBankNV | |
| readPageCRC(int page, boolean readContinue, byte[] readBuf, int offset) | MemoryBankNV | |
| readPageCRC(int page, boolean readContinue, byte[] readBuf, int offset, byte[] extraInfo) | MemoryBankNV | |
| readPagePacket(int page, boolean readContinue, byte[] readBuf, int offset) | MemoryBankNV | |
| readPagePacket(int page, boolean readContinue, byte[] readBuf, int offset, byte[] extraInfo) | MemoryBankNV | |
| readWrite | MemoryBankNV | [protected] |
| setWriteVerification(boolean doReadVerf) | MemoryBankNV | |
| size | MemoryBankNV | [protected] |
| sp | MemoryBankNV | [protected] |
| startPhysicalAddress | MemoryBankNV | [protected] |
| write(int startAddr, byte[] writeBuf, int offset, int len) | MemoryBankNV | |
| writeOnce | MemoryBankNV | [protected] |
| writePagePacket(int page, byte[] writeBuf, int offset, int len) | MemoryBankNV | |
| writeVerification | MemoryBankNV | [protected] |