This is the complete list of members for
MemoryBankAD, including all inherited members.
| bankDescription | MemoryBankAD | [protected] |
| checkSpeed() | MemoryBankAD | |
| doSetSpeed | MemoryBankAD | [protected] |
| ffBlock | MemoryBankAD | [protected] |
| forceVerify() | MemoryBankAD | |
| generalPurposeMemory | MemoryBankAD | [protected] |
| getBankDescription() | MemoryBankAD | |
| getExtraInfoDescription() | MemoryBankAD | |
| getExtraInfoLength() | MemoryBankAD | |
| getMaxPacketDataLength() | MemoryBankAD | |
| getNumberPages() | MemoryBankAD | |
| getPageLength() | MemoryBankAD | |
| getSize() | MemoryBankAD | |
| getStartPhysicalAddress() | MemoryBankAD | |
| hasExtraInfo() | MemoryBankAD | |
| hasPageAutoCRC() | MemoryBankAD | |
| haveExtraInfo() | MemoryBankAD | |
| ib | MemoryBankAD | [protected] |
| isGeneralPurposeMemory() | MemoryBankAD | |
| isNonVolatile() | MemoryBankAD | |
| isReadOnly() | MemoryBankAD | |
| isReadWrite() | MemoryBankAD | |
| isWriteOnce() | MemoryBankAD | |
| MemoryBankAD(OneWireContainer ibutton) | MemoryBankAD | |
| needsPowerDelivery() | MemoryBankAD | |
| needsProgramPulse() | MemoryBankAD | |
| nonVolatile | MemoryBankAD | [protected] |
| PAGE_LENGTH | MemoryBankAD | [static] |
| read(int startAddr, boolean readContinue, byte[] readBuf, int offset, int len) | MemoryBankAD | |
| READ_MEMORY_COMMAND | MemoryBankAD | [static] |
| readOnly | MemoryBankAD | [protected] |
| readPage(int page, boolean readContinue, byte[] readBuf, int offset) | MemoryBankAD | |
| readPage(int page, boolean readContinue, byte[] readBuf, int offset, byte[] extraInfo) | MemoryBankAD | |
| readPageCRC(int page, boolean readContinue, byte[] readBuf, int offset) | MemoryBankAD | |
| readPageCRC(int page, boolean readContinue, byte[] readBuf, int offset, byte[] extraInfo) | MemoryBankAD | |
| readPagePacket(int page, boolean readContinue, byte[] readBuf, int offset) | MemoryBankAD | |
| readPagePacket(int page, boolean readContinue, byte[] readBuf, int offset, byte[] extraInfo) | MemoryBankAD | |
| readWrite | MemoryBankAD | [protected] |
| setWriteVerification(boolean doReadVerf) | MemoryBankAD | |
| startPhysicalAddress | MemoryBankAD | [protected] |
| write(int startAddr, byte[] writeBuf, int offset, int len) | MemoryBankAD | |
| WRITE_MEMORY_COMMAND | MemoryBankAD | [static] |
| writeOnce | MemoryBankAD | [protected] |
| writePagePacket(int page, byte[] writeBuf, int offset, int len) | MemoryBankAD | |
| writeVerification | MemoryBankAD | [protected] |