This is the complete list of members for
SHASoftAuth, including all inherited members.
| copr | SHATransaction | [protected] |
| DEBUG | SHATransaction | [package, static] |
| executeTransaction(SHAiButtonUser user, boolean verifySuccess) | SHASoftAuth | [virtual] |
| getLastCoprError() | SHATransaction | |
| getLastError() | SHATransaction | |
| getParameter(int type) | SHASoftAuth | [virtual] |
| getParameter(int type, byte[] data, int offset, int len) | SHASoftAuth | |
| I_FILE_LENGTH | SHASoftAuth | [static] |
| lastError | SHATransaction | [protected] |
| resetParameters() | SHASoftAuth | [virtual] |
| setParameter(int type, byte[] data, int offset, int len) | SHASoftAuth | |
| setParameter(int type, int param) | SHASoftAuth | [virtual] |
| setupTransactionData(SHAiButtonUser user) | SHASoftAuth | [virtual] |
| SHASoftAuth() | SHASoftAuth | [protected] |
| SHASoftAuth(SHAiButtonCopr copr) | SHASoftAuth | |
| SHASoftAuth(SHAiButtonCopr copr, byte[] extra_data, int len) | SHASoftAuth | |
| SHATransaction() | SHATransaction | [protected] |
| SHATransaction(SHAiButtonCopr copr) | SHATransaction | [protected] |
| VERIFICATION_DATA | SHASoftAuth | [static] |
| verifyTransactionData(SHAiButtonUser user) | SHASoftAuth | [virtual] |
| verifyUser(SHAiButtonUser user) | SHASoftAuth | [virtual] |