|
1-Wire API for .NET Version 4.00
|
| copr | SHATransaction | [protected] |
| DEBIT_AMOUNT | SHADebit | [static] |
| DEBUG | SHATransaction | [package, static] |
| executeTransaction(SHAiButtonUser user, boolean verifySuccess) | SHADebit | [virtual] |
| getLastCoprError() | SHATransaction | |
| getLastError() | SHATransaction | |
| getParameter(int type) | SHADebit | [virtual] |
| I_FILE_LENGTH | SHADebit | [static] |
| INITIAL_AMOUNT | SHADebit | [static] |
| lastError | SHATransaction | [protected] |
| resetParameters() | SHADebit | [virtual] |
| setParameter(int type, int param) | SHADebit | [virtual] |
| setupTransactionData(SHAiButtonUser user) | SHADebit | [virtual] |
| SHADebit() | SHADebit | [protected] |
| SHADebit(SHAiButtonCopr copr) | SHADebit | |
| SHADebit(SHAiButtonCopr copr, int initialAmount, int debitAmount) | SHADebit | |
| SHATransaction() | SHATransaction | [protected] |
| SHATransaction(SHAiButtonCopr copr) | SHATransaction | [protected] |
| USER_BALANCE | SHADebit | [static] |
| verifyTransactionData(SHAiButtonUser user) | SHADebit | [virtual] |
| verifyUser(SHAiButtonUser user) | SHADebit | [virtual] |
1.7.3