This is the complete list of members for
OWFileDescriptor, including all inherited members.
| available() | OWFileDescriptor | [protected] |
| canRead() | OWFileDescriptor | [protected] |
| canWrite() | OWFileDescriptor | [protected] |
| close() | OWFileDescriptor | [protected] |
| create(boolean append, boolean isDirectory, boolean makeParents, int startPage, int numberPages) | OWFileDescriptor | [protected] |
| createNewFile() | OWFileDescriptor | [protected] |
| delete() | OWFileDescriptor | [protected] |
| exists() | OWFileDescriptor | [protected] |
| format() | OWFileDescriptor | [protected] |
| free() | OWFileDescriptor | [protected] |
| freePage(int page) | OWFileDescriptor | [protected] |
| getFirstFreePage(boolean counterPage) | OWFileDescriptor | [protected] |
| getFreeMemory() | OWFileDescriptor | [protected] |
| getHashCode() | OWFileDescriptor | [protected] |
| getLocalPage(int page) | OWFileDescriptor | [protected] |
| getMemoryBankForPage(int page) | OWFileDescriptor | [protected] |
| getName() | OWFileDescriptor | [protected] |
| getNextFreePage(boolean counterPage) | OWFileDescriptor | [protected] |
| getOneWireContainers() | OWFileDescriptor | [protected] |
| getPageList() | OWFileDescriptor | [protected] |
| getParent() | OWFileDescriptor | [protected] |
| getPath() | OWFileDescriptor | [protected] |
| getStartPage() | OWFileDescriptor | [protected] |
| isDirectory() | OWFileDescriptor | [protected] |
| isFile() | OWFileDescriptor | [protected] |
| isHidden() | OWFileDescriptor | [protected] |
| length() | OWFileDescriptor | [protected] |
| list() | OWFileDescriptor | [protected] |
| mark(int readlimit) | OWFileDescriptor | [protected] |
| markPageUsed(int page) | OWFileDescriptor | [protected] |
| open() | OWFileDescriptor | [protected] |
| OWFileDescriptor() | OWFileDescriptor | |
| OWFileDescriptor(OneWireContainer owd, String newPath) | OWFileDescriptor | [protected] |
| OWFileDescriptor(OneWireContainer[] owd, String newPath) | OWFileDescriptor | [protected] |
| read(byte b[], int off, int len) | OWFileDescriptor | [protected] |
| read() | OWFileDescriptor | [protected] |
| readBitMap() | OWFileDescriptor | [protected] |
| renameTo(OWFile dest) | OWFileDescriptor | [protected] |
| reset() | OWFileDescriptor | [protected] |
| setReadOnly() | OWFileDescriptor | [protected] |
| setupFD(OneWireContainer[] owd, String newPath) | OWFileDescriptor | [protected] |
| skip(long n) | OWFileDescriptor | [protected] |
| sync() | OWFileDescriptor | |
| valid() | OWFileDescriptor | |
| verifyDeviceMap(int startPage, int numberOfContainers, boolean setOverdrive) | OWFileDescriptor | [protected] |
| write(int b) | OWFileDescriptor | [protected] |
| write(byte b[], int off, int len) | OWFileDescriptor | [protected] |
| writeBitMap() | OWFileDescriptor | [protected] |