This is the complete list of members for
NetAdapterHost, including all inherited members.
| adapter | NetAdapterHost | [protected] |
| BUFFERED_OUTPUT | NetAdapterConstants | [static] |
| createMulticastListener() | NetAdapterHost | |
| createMulticastListener(int port) | NetAdapterHost | |
| createMulticastListener(int port, String group) | NetAdapterHost | |
| DEBUG | NetAdapterConstants | [package, static] |
| DEFAULT_MULTICAST_GROUP | NetAdapterConstants | [static] |
| DEFAULT_MULTICAST_PORT | NetAdapterConstants | [static] |
| DEFAULT_PORT | NetAdapterConstants | [static] |
| DEFAULT_SECRET | NetAdapterConstants | [static] |
| EMPTY_CONNECTION | NetAdapterConstants | [static] |
| handleConnection(Socket sock) | NetAdapterHost | |
| hashHandlers | NetAdapterHost | [protected] |
| hostStopped | NetAdapterHost | [protected] |
| main(String[] args) | NetAdapterHost | [static] |
| multicastListener | NetAdapterHost | [protected] |
| NetAdapterHost(DSPortAdapter adapter) | NetAdapterHost | |
| NetAdapterHost(DSPortAdapter adapter, int listenPort) | NetAdapterHost | |
| NetAdapterHost(DSPortAdapter adapter, boolean multiThread) | NetAdapterHost | |
| NetAdapterHost(DSPortAdapter adapter, int listenPort, boolean multiThread) | NetAdapterHost | |
| NetAdapterHost(DSPortAdapter adapter, ServerSocket serverSock) | NetAdapterHost | |
| NetAdapterHost(DSPortAdapter adapter, ServerSocket serverSock, boolean multiThread) | NetAdapterHost | |
| netAdapterSecret | NetAdapterHost | [protected] |
| rand | NetAdapterHost | [protected, static] |
| run() | NetAdapterHost | |
| serverSocket | NetAdapterHost | [protected] |
| setSecret(String secret) | NetAdapterHost | |
| singleThreaded | NetAdapterHost | [protected] |
| stopHost() | NetAdapterHost | |
| timeoutInSeconds | NetAdapterHost | [protected] |
| versionUID | NetAdapterConstants | [static] |