, including all inherited members.
| BIT_ONE | UPacketBuilder | |
| BIT_ZERO | UPacketBuilder | |
| BitRead(byte[] bitBuffer, int address) | UPacketBuilder | [virtual] |
| bitsOnly | UPacketBuilder | [protected] |
| BitWrite(byte[] bitBuffer, int address, bool newBitState) | UPacketBuilder | [virtual] |
| CONFIG_MASK | UPacketBuilder | |
| DataBit(bool dataBit, bool strong5V) | UPacketBuilder | [virtual] |
| DataByte(byte dataByteValue) | UPacketBuilder | [virtual] |
| DataBytes(byte[] dataBytesValue) | UPacketBuilder | [virtual] |
| DataBytes(byte[] dataBytesValue, int off, int len) | UPacketBuilder | [virtual] |
| doDebugMessages | UPacketBuilder | [static] |
| FUNCTION_12VPULSE_NOW | UPacketBuilder | |
| FUNCTION_5VPULSE_ARM | UPacketBuilder | |
| FUNCTION_5VPULSE_NOW | UPacketBuilder | |
| FUNCTION_BIT | UPacketBuilder | |
| FUNCTION_RESET | UPacketBuilder | |
| FUNCTION_SEARCHOFF | UPacketBuilder | |
| FUNCTION_SEARCHON | UPacketBuilder | |
| FUNCTION_STOP_PULSE | UPacketBuilder | |
| GetDesiredBaud(int operation, OWSpeed owSpeed, uint maxBaud) | UPacketBuilder | [static] |
| GetParameter(Parameter parameter) | UPacketBuilder | [virtual] |
| InterpretDataBytes(byte[] dataByteResponse, int responseOffset, byte[] result, int offset, int len) | UPacketBuilder | [virtual] |
| InterpretOneWireBit(byte bitResponse) | UPacketBuilder | [virtual] |
| InterpretOneWireReset(byte resetResponse) | UPacketBuilder | [virtual] |
| InterpretPrimedByte(byte[] primedDataResponse, int responseOffset) | UPacketBuilder | [virtual] |
| InterpretSearch(OneWireState mState, byte[] searchResponse, int responseOffset) | UPacketBuilder | [virtual] |
| MAX_BYTES_STREAMED | UPacketBuilder | |
| NewPacket() | UPacketBuilder | [virtual] |
| OneWireReset() | UPacketBuilder | [virtual] |
| OPERATION_BYTE | UPacketBuilder | |
| OPERATION_SEARCH | UPacketBuilder | |
| packet | UPacketBuilder | [protected] |
| Packets | UPacketBuilder | |
| packetsVector | UPacketBuilder | [protected] |
| PRIME5V_FALSE | UPacketBuilder | |
| PRIME5V_TRUE | UPacketBuilder | |
| PrimedDataByte(byte dataByteValue) | UPacketBuilder | [virtual] |
| RESPONSE_BIT_MASK | UPacketBuilder | |
| RESPONSE_BIT_ONE | UPacketBuilder | |
| RESPONSE_BIT_ZERO | UPacketBuilder | |
| RESPONSE_RESET_ALARM | UPacketBuilder | |
| RESPONSE_RESET_MASK | UPacketBuilder | |
| RESPONSE_RESET_NOPRESENCE | UPacketBuilder | |
| RESPONSE_RESET_PRESENCE | UPacketBuilder | |
| RESPONSE_RESET_SHORT | UPacketBuilder | |
| Restart() | UPacketBuilder | [virtual] |
| Search(OneWireState mState) | UPacketBuilder | [virtual] |
| SendCommand(byte command, bool expectResponse) | UPacketBuilder | [virtual] |
| SetParameter(SlewRate parameterValue) | UPacketBuilder | [virtual] |
| SetParameter(ProgramPulseTime12 parameterValue) | UPacketBuilder | [virtual] |
| SetParameter(ProgramPulseTime5 parameterValue) | UPacketBuilder | [virtual] |
| SetParameter(WriteOneLowTime parameterValue) | UPacketBuilder | [virtual] |
| SetParameter(SampleOffsetTime parameterValue) | UPacketBuilder | [virtual] |
| SetParameter(AdapterBaud parameterValue) | UPacketBuilder | [virtual] |
| SetSpeed() | UPacketBuilder | [virtual] |
| SetToCommandMode() | UPacketBuilder | [virtual] |
| SetToDataMode() | UPacketBuilder | [virtual] |
| totalReturnLength | UPacketBuilder | [protected] |
| UPacketBuilder(UAdapterState startUState) | UPacketBuilder | |