| Functions |
Context
|
The following lists the presently defined 3 character peripheral abbreviations.
| Adc | Analog to Digital converter |
|---|---|
| Bga | Bandgap reference |
| Dac | Digital to Analog converter |
| Cmp | Comparator |
| Com | UART communication |
| Fee | Flash Eprom |
| Fio | Fast interrupt requests |
| Gio | GPIO ports |
| I2c | I2C |
| Irq | Interrupt requests |
| Pla | Programmable logic array |
| Pll | Phase locked loop |
| Psm | Power supply monitor |
| Pwm | Pulse width monitor |
| Spi | Serial peripheral interface |
| Spm | Serial port multiplexer |
| Swi | Software interrupt |
| Tcn | Timer/counter n. |
| Xme | External memory |
For function names the leading character must be capital and the other characters lower case. File names should use the same cases although Windows messes this up. MMR names use all 3 characters upper case.