![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
This union splits one int32_t (32-bit signed integer) or uint32_t (32-bit unsigned integer) into two uint16_t's (16-bit unsigned integers) and vice versa. More...
This union splits one int32_t (32-bit signed integer) or uint32_t (32-bit unsigned integer) into two uint16_t's (16-bit unsigned integers) and vice versa.
Definition at line 117 of file Linduino.h.
Data Fields | |
| int32_t | LT_int32 |
| 32-bit signed integer to be converted to four bytes More... | |
| uint32_t | LT_uint32 |
| 32-bit unsigned integer to be converted to four bytes More... | |
| uint16_t | LT_uint16 [2] |
| 2 words (unsigned 16-bit integers) to be converted to a 32-bit signed or unsigned integer More... | |
| int32_t LT_union_uint32_2uint16s::LT_int32 |
32-bit signed integer to be converted to four bytes
Definition at line 119 of file Linduino.h.
| uint16_t LT_union_uint32_2uint16s::LT_uint16[2] |
2 words (unsigned 16-bit integers) to be converted to a 32-bit signed or unsigned integer
Definition at line 121 of file Linduino.h.
| uint32_t LT_union_uint32_2uint16s::LT_uint32 |
32-bit unsigned integer to be converted to four bytes
Definition at line 120 of file Linduino.h.