![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
This union splits one int16_t (16-bit signed integer) or uint16_t (16-bit unsigned integer) into two uint8_t's (8-bit unsigned integers) and vice versa. More...
This union splits one int16_t (16-bit signed integer) or uint16_t (16-bit unsigned integer) into two uint8_t's (8-bit unsigned integers) and vice versa.
Definition at line 99 of file Linduino.h.
Data Fields | |
| int16_t | LT_int16 |
| 16-bit signed integer to be converted to two bytes More... | |
| uint16_t | LT_uint16 |
| 16-bit unsigned integer to be converted to two bytes More... | |
| uint8_t | LT_byte [2] |
| 2 bytes (unsigned 8-bit integers) to be converted to a 16-bit signed or unsigned integer More... | |
| uint8_t LT_union_int16_2bytes::LT_byte[2] |
2 bytes (unsigned 8-bit integers) to be converted to a 16-bit signed or unsigned integer
Definition at line 103 of file Linduino.h.
| int16_t LT_union_int16_2bytes::LT_int16 |
16-bit signed integer to be converted to two bytes
Definition at line 101 of file Linduino.h.
| uint16_t LT_union_int16_2bytes::LT_uint16 |
16-bit unsigned integer to be converted to two bytes
Definition at line 102 of file Linduino.h.