![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
This union splits one float into four uint8_t's (8-bit unsigned integers) and vice versa. More...
This union splits one float into four uint8_t's (8-bit unsigned integers) and vice versa.
Definition at line 125 of file Linduino.h.
Data Fields | |
| float | LT_float |
| float to be converted to four bytes More... | |
| uint8_t | LT_byte [4] |
| 4 bytes (unsigned 8-bit integers) to be converted to a float More... | |
| uint8_t LT_union_float_4bytes::LT_byte[4] |
4 bytes (unsigned 8-bit integers) to be converted to a float
Definition at line 128 of file Linduino.h.
| float LT_union_float_4bytes::LT_float |
float to be converted to four bytes
Definition at line 127 of file Linduino.h.