![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 61 of file LT_PMBusRail.h.
Data Fields | |
| uint8_t | address |
| uint8_t * | pages |
| uint8_t | noOfPages |
| bool | controller |
| bool | multiphase |
| uint32_t | capabilities |
| uint8_t tRailDef::address |
Definition at line 63 of file LT_PMBusRail.h.
| uint32_t tRailDef::capabilities |
Definition at line 68 of file LT_PMBusRail.h.
| bool tRailDef::controller |
Definition at line 66 of file LT_PMBusRail.h.
| bool tRailDef::multiphase |
Definition at line 67 of file LT_PMBusRail.h.
| uint8_t tRailDef::noOfPages |
Definition at line 65 of file LT_PMBusRail.h.
| uint8_t* tRailDef::pages |
Definition at line 64 of file LT_PMBusRail.h.