![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 104 of file platform_drivers.h.
Data Fields | |
| spi_type | type |
| uint32_t | id |
| uint32_t | max_speed_hz |
| uint8_t | mode |
| uint8_t | chip_select |
| uint8_t spi_init_param::chip_select |
Definition at line 109 of file platform_drivers.h.
| uint32_t spi_init_param::id |
Definition at line 106 of file platform_drivers.h.
| uint32_t spi_init_param::max_speed_hz |
Definition at line 107 of file platform_drivers.h.
| uint8_t spi_init_param::mode |
Definition at line 108 of file platform_drivers.h.
| spi_type spi_init_param::type |
Definition at line 105 of file platform_drivers.h.