![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 115 of file LT_FaultLog.h.
Data Fields | |
| uint8_t | shared_time_byte0 |
| uint8_t | shared_time_byte1 |
| uint8_t | shared_time_byte2 |
| uint8_t | shared_time_byte3 |
| uint8_t | shared_time_byte4 |
| uint8_t | shared_time_byte5 |
| uint8_t LT_FaultLog::FaultLogTimeStamp::shared_time_byte0 |
Definition at line 118 of file LT_FaultLog.h.
| uint8_t LT_FaultLog::FaultLogTimeStamp::shared_time_byte1 |
Definition at line 119 of file LT_FaultLog.h.
| uint8_t LT_FaultLog::FaultLogTimeStamp::shared_time_byte2 |
Definition at line 120 of file LT_FaultLog.h.
| uint8_t LT_FaultLog::FaultLogTimeStamp::shared_time_byte3 |
Definition at line 121 of file LT_FaultLog.h.
| uint8_t LT_FaultLog::FaultLogTimeStamp::shared_time_byte4 |
Definition at line 122 of file LT_FaultLog.h.
| uint8_t LT_FaultLog::FaultLogTimeStamp::shared_time_byte5 |
Definition at line 123 of file LT_FaultLog.h.