![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 72 of file LT_3887FaultLog.h.
Data Fields | |
| struct Lin16WordReverse | mfr_vout_peak_p0 |
| struct Lin16WordReverse | mfr_vout_peak_p1 |
| struct Lin5_11WordReverse | mfr_iout_peak_p0 |
| struct Lin5_11WordReverse | mfr_iout_peak_p1 |
| struct Lin5_11WordReverse | mfr_vin_peak |
| struct Lin5_11WordReverse | read_temperature_1_p0 |
| struct Lin5_11WordReverse | read_temperature_1_p1 |
| struct Lin5_11WordReverse | read_temperature_2 |
| struct Lin5_11WordReverse LT_3887FaultLog::FaultLogTelemetrySummaryLtc3887::mfr_iout_peak_p0 |
Definition at line 78 of file LT_3887FaultLog.h.
| struct Lin5_11WordReverse LT_3887FaultLog::FaultLogTelemetrySummaryLtc3887::mfr_iout_peak_p1 |
Definition at line 79 of file LT_3887FaultLog.h.
| struct Lin5_11WordReverse LT_3887FaultLog::FaultLogTelemetrySummaryLtc3887::mfr_vin_peak |
Definition at line 81 of file LT_3887FaultLog.h.
| struct Lin16WordReverse LT_3887FaultLog::FaultLogTelemetrySummaryLtc3887::mfr_vout_peak_p0 |
Definition at line 75 of file LT_3887FaultLog.h.
| struct Lin16WordReverse LT_3887FaultLog::FaultLogTelemetrySummaryLtc3887::mfr_vout_peak_p1 |
Definition at line 76 of file LT_3887FaultLog.h.
| struct Lin5_11WordReverse LT_3887FaultLog::FaultLogTelemetrySummaryLtc3887::read_temperature_1_p0 |
Definition at line 82 of file LT_3887FaultLog.h.
| struct Lin5_11WordReverse LT_3887FaultLog::FaultLogTelemetrySummaryLtc3887::read_temperature_1_p1 |
Definition at line 83 of file LT_3887FaultLog.h.
| struct Lin5_11WordReverse LT_3887FaultLog::FaultLogTelemetrySummaryLtc3887::read_temperature_2 |
Definition at line 84 of file LT_3887FaultLog.h.