![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 114 of file LT_2978FaultLog.h.
Data Fields | |
| struct Peak16Words | vout0_peaks |
| struct Peak16Words | vout1_peaks |
| struct Peak5_11Words | vin_peaks |
| struct Peak16Words | vout2_peaks |
| struct Peak16Words | vout3_peaks |
| struct Peak5_11Words | temp_peaks |
| struct Peak16Words | vout4_peaks |
| struct Peak16Words | vout5_peaks |
| struct Peak16Words | vout6_peaks |
| struct Peak16Words | vout7_peaks |
| struct Peak5_11Words LT_2978FaultLog::FaultLogPeaksLtc2978::temp_peaks |
Definition at line 122 of file LT_2978FaultLog.h.
| struct Peak5_11Words LT_2978FaultLog::FaultLogPeaksLtc2978::vin_peaks |
Definition at line 119 of file LT_2978FaultLog.h.
| struct Peak16Words LT_2978FaultLog::FaultLogPeaksLtc2978::vout0_peaks |
Definition at line 117 of file LT_2978FaultLog.h.
| struct Peak16Words LT_2978FaultLog::FaultLogPeaksLtc2978::vout1_peaks |
Definition at line 118 of file LT_2978FaultLog.h.
| struct Peak16Words LT_2978FaultLog::FaultLogPeaksLtc2978::vout2_peaks |
Definition at line 120 of file LT_2978FaultLog.h.
| struct Peak16Words LT_2978FaultLog::FaultLogPeaksLtc2978::vout3_peaks |
Definition at line 121 of file LT_2978FaultLog.h.
| struct Peak16Words LT_2978FaultLog::FaultLogPeaksLtc2978::vout4_peaks |
Definition at line 123 of file LT_2978FaultLog.h.
| struct Peak16Words LT_2978FaultLog::FaultLogPeaksLtc2978::vout5_peaks |
Definition at line 124 of file LT_2978FaultLog.h.
| struct Peak16Words LT_2978FaultLog::FaultLogPeaksLtc2978::vout6_peaks |
Definition at line 125 of file LT_2978FaultLog.h.
| struct Peak16Words LT_2978FaultLog::FaultLogPeaksLtc2978::vout7_peaks |
Definition at line 126 of file LT_2978FaultLog.h.