![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 189 of file LT_2975FaultLog.h.
Data Fields | |
| struct PoutData | pout_data3 |
| struct IoutData | iout_data3 |
| struct TempData | temp_data3 |
| struct VoutData | vout_data3 |
| struct PoutData | pout_data2 |
| struct IoutData | iout_data2 |
| struct TempData | temp_data2 |
| struct VoutData | vout_data2 |
| struct PoutData | pout_data1 |
| struct IoutData | iout_data1 |
| struct TempData | temp_data1 |
| struct VoutData | vout_data1 |
| struct PinData | pin_data |
| struct IinData | iin_data |
| struct RawByte | reserved |
| struct VinData | vin_data |
| struct PoutData | pout_data0 |
| struct IoutData | iout_data0 |
| struct TempData | temp_data0 |
| struct VoutData | vout_data0 |
| struct Lin5_11WordReverse | read_temp2 |
| struct IinData LT_2975FaultLog::FaultLogReadLoopLtc2975::iin_data |
Definition at line 206 of file LT_2975FaultLog.h.
| struct IoutData LT_2975FaultLog::FaultLogReadLoopLtc2975::iout_data0 |
Definition at line 213 of file LT_2975FaultLog.h.
| struct IoutData LT_2975FaultLog::FaultLogReadLoopLtc2975::iout_data1 |
Definition at line 201 of file LT_2975FaultLog.h.
| struct IoutData LT_2975FaultLog::FaultLogReadLoopLtc2975::iout_data2 |
Definition at line 197 of file LT_2975FaultLog.h.
| struct IoutData LT_2975FaultLog::FaultLogReadLoopLtc2975::iout_data3 |
Definition at line 193 of file LT_2975FaultLog.h.
| struct PinData LT_2975FaultLog::FaultLogReadLoopLtc2975::pin_data |
Definition at line 205 of file LT_2975FaultLog.h.
| struct PoutData LT_2975FaultLog::FaultLogReadLoopLtc2975::pout_data0 |
Definition at line 212 of file LT_2975FaultLog.h.
| struct PoutData LT_2975FaultLog::FaultLogReadLoopLtc2975::pout_data1 |
Definition at line 200 of file LT_2975FaultLog.h.
| struct PoutData LT_2975FaultLog::FaultLogReadLoopLtc2975::pout_data2 |
Definition at line 196 of file LT_2975FaultLog.h.
| struct PoutData LT_2975FaultLog::FaultLogReadLoopLtc2975::pout_data3 |
Definition at line 192 of file LT_2975FaultLog.h.
| struct Lin5_11WordReverse LT_2975FaultLog::FaultLogReadLoopLtc2975::read_temp2 |
Definition at line 217 of file LT_2975FaultLog.h.
| struct RawByte LT_2975FaultLog::FaultLogReadLoopLtc2975::reserved |
Definition at line 208 of file LT_2975FaultLog.h.
| struct TempData LT_2975FaultLog::FaultLogReadLoopLtc2975::temp_data0 |
Definition at line 214 of file LT_2975FaultLog.h.
| struct TempData LT_2975FaultLog::FaultLogReadLoopLtc2975::temp_data1 |
Definition at line 202 of file LT_2975FaultLog.h.
| struct TempData LT_2975FaultLog::FaultLogReadLoopLtc2975::temp_data2 |
Definition at line 198 of file LT_2975FaultLog.h.
| struct TempData LT_2975FaultLog::FaultLogReadLoopLtc2975::temp_data3 |
Definition at line 194 of file LT_2975FaultLog.h.
| struct VinData LT_2975FaultLog::FaultLogReadLoopLtc2975::vin_data |
Definition at line 210 of file LT_2975FaultLog.h.
| struct VoutData LT_2975FaultLog::FaultLogReadLoopLtc2975::vout_data0 |
Definition at line 215 of file LT_2975FaultLog.h.
| struct VoutData LT_2975FaultLog::FaultLogReadLoopLtc2975::vout_data1 |
Definition at line 203 of file LT_2975FaultLog.h.
| struct VoutData LT_2975FaultLog::FaultLogReadLoopLtc2975::vout_data2 |
Definition at line 199 of file LT_2975FaultLog.h.
| struct VoutData LT_2975FaultLog::FaultLogReadLoopLtc2975::vout_data3 |
Definition at line 195 of file LT_2975FaultLog.h.