![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Copyright 2018(c) Analog Devices, Inc. More...
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Library Header File
Definition in file nvm_data_helpers.h.
Go to the source code of this file.
Functions | |
| int | getMaxRecordSize () |
| uint8_t * | getRecordData () |
| uint8_t * | getRecordHoldData () |
| uint8_t * | holdRecord () |
| uint8_t | writeNvmData (t_RECORD_NVM_DATA *pRecord) |
| uint8_t | bufferNvmData (t_RECORD_NVM_DATA *pRecord) |
| uint8_t | readThenVerifyNvmData (t_RECORD_NVM_DATA *pRecord) |
Variables | |
| LT_SMBusNoPec * | smbusNoPec__ |
| LT_SMBusPec * | smbusPec__ |
| uint8_t bufferNvmData | ( | t_RECORD_NVM_DATA * | pRecord | ) |
Definition at line 120 of file nvm_data_helpers.cpp.
| int getMaxRecordSize | ( | ) |
Definition at line 51 of file nvm_data_helpers.cpp.
| uint8_t* getRecordData | ( | ) |
Definition at line 56 of file nvm_data_helpers.cpp.
| uint8_t* getRecordHoldData | ( | ) |
Definition at line 61 of file nvm_data_helpers.cpp.
| uint8_t* holdRecord | ( | ) |
Definition at line 66 of file nvm_data_helpers.cpp.
| uint8_t readThenVerifyNvmData | ( | t_RECORD_NVM_DATA * | pRecord | ) |
Definition at line 132 of file nvm_data_helpers.cpp.
| uint8_t writeNvmData | ( | t_RECORD_NVM_DATA * | pRecord | ) |
Definition at line 76 of file nvm_data_helpers.cpp.
| LT_SMBusNoPec* smbusNoPec__ |
| LT_SMBusPec* smbusPec__ |