![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC6954: Low Phase Noise, Triple Output Clock Distribution Divider/Driver. More...
Files | |
| file | LTC6954.cpp |
| Library for LTC6954: Low Phase Noise, Triple Output Clock Distribution Divider/Driver. | |
| file | LTC6954.h |
| LTC6954: Low Phase Noise, Triple Output Clock Distribution Divider/Driver. | |
| file | DC1954A.ino |
| DC1954A LTC6954: Low Phase Noise, Triple Output Clock Distribution Divider/Driver. | |
LTC6954: Low Phase Noise, Triple Output Clock Distribution Divider/Driver.
The LTC®6954 is a family of very low phase noise clock distribution parts. Each part has three outputs and each output has an individually programmable frequency divider and delay. There are four members of the family, differing in their output logic signal type: LTC6954-1: Three LVPECL outputs LTC6954-2: Two LVPECL and one LVDS/CMOS outputs LTC6954-3: One LVPECL and two LVDS/CMOS outputs LTC6954-4: Three LVDS/CMOS outputs Each output is individually programmable to divide the input frequency by any integer from 1 to 63, and to delay each output by 0 to 63 input clock cycles. The output duty cycle is always 50%, regardless of the divide number. The LVDS/CMOS outputs are jumper selectable via the OUTSEL pins to provide either an LVDS logic output or a CMOS logic output. The LTC6954 also features Linear Technology’s EZSync system for perfect clock synchronization and alignment every time. The LTC6954 is available in a 36-lead, 4mm × 7mm QFN package. All device settings are controlled through an SPI-compatible serial port.
http://www.linear.com/product/LTC6954
http://www.linear.com/product/LTC6954#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.