![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC6813: Multicell Battery Monitors. More...
Files | |
| file | LTC6813.cpp |
| Library for LTC6813-1 Multicell Battery Monitor. | |
| file | LTC6813.h |
| LTC6813: Multicell Battery Monitors. | |
| file | DC2350AB.ino |
| Analog Devices DC2350A-B Demonstration Board. | |
LTC6813: Multicell Battery Monitors.
*The LTC6813 is multi-cell battery stack monitor that measures up to 18 series *connected battery cells with a total measurement error of less than 2.2mV. *The cell measurement range of 0V to 5V makes the LTC6813 suitable for most *battery chemistries. All 18 cell voltages can be captured in 290uS, and lower *data acquisition rates can be selected for high noise reduction. *Using the LTC6813-1, multiple devices are connected in a daisy-chain with one *host processor connection for all devices, permitting simultaneous cell monitoring *of long, high voltage battery strings. *
https://www.analog.com/en/products/ltc6813-1.html https://www.analog.com/en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/dc2350a-b.html
Copyright 2019(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.