![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
WALLSNS_GOOD Bit Field. More...
Macros | |
| #define | LTC4155_WALLSNS_GOOD_SUBADDR LTC4155_REG4_SUBADDR |
| WALLSNS_GOOD More... | |
| #define | LTC4155_WALLSNS_GOOD_SIZE 1 |
| #define | LTC4155_WALLSNS_GOOD_OFFSET 5 |
| #define | LTC4155_WALLSNS_GOOD_MASK 0x20 |
| #define | LTC4155_WALLSNS_GOOD (LTC4155_WALLSNS_GOOD_OFFSET << 12 | (LTC4155_WALLSNS_GOOD_SIZE - 1) << 8 | LTC4155_WALLSNS_GOOD_SUBADDR) |
WALLSNS_GOOD Bit Field.
WALL input voltage valid.
| #define LTC4155_WALLSNS_GOOD (LTC4155_WALLSNS_GOOD_OFFSET << 12 | (LTC4155_WALLSNS_GOOD_SIZE - 1) << 8 | LTC4155_WALLSNS_GOOD_SUBADDR) |
Definition at line 637 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLSNS_GOOD_MASK 0x20 |
Definition at line 636 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLSNS_GOOD_OFFSET 5 |
Definition at line 635 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLSNS_GOOD_SIZE 1 |
Definition at line 634 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLSNS_GOOD_SUBADDR LTC4155_REG4_SUBADDR |
Definition at line 633 of file LTC4155_reg_defs.h.