![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
WALLILIM Bit Field. More...
WALLILIM Bit Field.
WALL total input current limit setting. Register contents will be modified by the LTC4155 upon certain events. See the datasheet section Input Current Regulation.
| #define LTC4155_WALLILIM (LTC4155_WALLILIM_OFFSET << 12 | (LTC4155_WALLILIM_SIZE - 1) << 8 | LTC4155_WALLILIM_SUBADDR) |
Definition at line 286 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_MASK 0x1F |
Definition at line 285 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_OFFSET 0 |
Definition at line 284 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_PRESET__100MA 0x0 |
Definition at line 287 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_PRESET__1P00A 0x6 |
Definition at line 293 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_PRESET__1P25A 0x7 |
Definition at line 294 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_PRESET__1P50A 0x8 |
Definition at line 295 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_PRESET__1P75A 0x9 |
Definition at line 296 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_PRESET__2P00A 0xA |
Definition at line 297 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_PRESET__2P25A 0xB |
Definition at line 298 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_PRESET__2P50A 0xC |
Definition at line 299 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_PRESET__2P5MA_SUSPEND 0xF |
Definition at line 302 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_PRESET__2P75A 0xD |
Definition at line 300 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_PRESET__3P00A 0xE |
Definition at line 301 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_PRESET__500MA 0x1 |
Definition at line 288 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_PRESET__600MA 0x2 |
Definition at line 289 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_PRESET__700MA 0x3 |
Definition at line 290 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_PRESET__800MA 0x4 |
Definition at line 291 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_PRESET__900MA 0x5 |
Definition at line 292 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_PRESET_CLPROG_1 0x1F |
Definition at line 303 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_SIZE 5 |
Definition at line 283 of file LTC4155_reg_defs.h.
| #define LTC4155_WALLILIM_SUBADDR LTC4155_REG1_SUBADDR |
Definition at line 282 of file LTC4155_reg_defs.h.