![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
RESERVED Bit Field. More...
Macros | |
| #define | LTC4155_RESERVED_SUBADDR LTC4155_REG6_SUBADDR |
| RESERVED More... | |
| #define | LTC4155_RESERVED_SIZE 1 |
| #define | LTC4155_RESERVED_OFFSET 0 |
| #define | LTC4155_RESERVED_MASK 0x01 |
| #define | LTC4155_RESERVED (LTC4155_RESERVED_OFFSET << 12 | (LTC4155_RESERVED_SIZE - 1) << 8 | LTC4155_RESERVED_SUBADDR) |
RESERVED Bit Field.
Always set to 0.
| #define LTC4155_RESERVED (LTC4155_RESERVED_OFFSET << 12 | (LTC4155_RESERVED_SIZE - 1) << 8 | LTC4155_RESERVED_SUBADDR) |
Definition at line 997 of file LTC4155_reg_defs.h.
| #define LTC4155_RESERVED_MASK 0x01 |
Definition at line 996 of file LTC4155_reg_defs.h.
| #define LTC4155_RESERVED_OFFSET 0 |
Definition at line 995 of file LTC4155_reg_defs.h.
| #define LTC4155_RESERVED_SIZE 1 |
Definition at line 994 of file LTC4155_reg_defs.h.
| #define LTC4155_RESERVED_SUBADDR LTC4155_REG6_SUBADDR |
Definition at line 993 of file LTC4155_reg_defs.h.