![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
OTG_FAULT Bit Field. More...
Macros | |
| #define | LTC4155_OTG_FAULT_SUBADDR LTC4155_REG4_SUBADDR |
| OTG_FAULT More... | |
| #define | LTC4155_OTG_FAULT_SIZE 1 |
| #define | LTC4155_OTG_FAULT_OFFSET 1 |
| #define | LTC4155_OTG_FAULT_MASK 0x02 |
| #define | LTC4155_OTG_FAULT (LTC4155_OTG_FAULT_OFFSET << 12 | (LTC4155_OTG_FAULT_SIZE - 1) << 8 | LTC4155_OTG_FAULT_SUBADDR) |
OTG_FAULT Bit Field.
USB On-The-Go step-up regulator fault shutdown.
| #define LTC4155_OTG_FAULT (LTC4155_OTG_FAULT_OFFSET << 12 | (LTC4155_OTG_FAULT_SIZE - 1) << 8 | LTC4155_OTG_FAULT_SUBADDR) |
Definition at line 721 of file LTC4155_reg_defs.h.
| #define LTC4155_OTG_FAULT_MASK 0x02 |
Definition at line 720 of file LTC4155_reg_defs.h.
| #define LTC4155_OTG_FAULT_OFFSET 1 |
Definition at line 719 of file LTC4155_reg_defs.h.
| #define LTC4155_OTG_FAULT_SIZE 1 |
Definition at line 718 of file LTC4155_reg_defs.h.
| #define LTC4155_OTG_FAULT_SUBADDR LTC4155_REG4_SUBADDR |
Definition at line 717 of file LTC4155_reg_defs.h.