![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
NTCSTAT Bit Field. More...
Macros | |
| #define | LTC4155_NTCSTAT_SUBADDR LTC4155_REG3_SUBADDR |
| NTCSTAT More... | |
| #define | LTC4155_NTCSTAT_SIZE 2 |
| #define | LTC4155_NTCSTAT_OFFSET 1 |
| #define | LTC4155_NTCSTAT_MASK 0x06 |
| #define | LTC4155_NTCSTAT (LTC4155_NTCSTAT_OFFSET << 12 | (LTC4155_NTCSTAT_SIZE - 1) << 8 | LTC4155_NTCSTAT_SUBADDR) |
| #define | LTC4155_NTCSTAT_PRESET_NORMAL 0x0 |
| #define | LTC4155_NTCSTAT_PRESET_TOO_COLD 0x1 |
| #define | LTC4155_NTCSTAT_PRESET_TOO_WARM 0x2 |
| #define | LTC4155_NTCSTAT_PRESET_HOT_FAULT 0x3 |
NTCSTAT Bit Field.
Thermistor reading status.
| #define LTC4155_NTCSTAT (LTC4155_NTCSTAT_OFFSET << 12 | (LTC4155_NTCSTAT_SIZE - 1) << 8 | LTC4155_NTCSTAT_SUBADDR) |
Definition at line 524 of file LTC4155_reg_defs.h.
| #define LTC4155_NTCSTAT_MASK 0x06 |
Definition at line 523 of file LTC4155_reg_defs.h.
| #define LTC4155_NTCSTAT_OFFSET 1 |
Definition at line 522 of file LTC4155_reg_defs.h.
| #define LTC4155_NTCSTAT_PRESET_HOT_FAULT 0x3 |
Definition at line 528 of file LTC4155_reg_defs.h.
| #define LTC4155_NTCSTAT_PRESET_NORMAL 0x0 |
Definition at line 525 of file LTC4155_reg_defs.h.
| #define LTC4155_NTCSTAT_PRESET_TOO_COLD 0x1 |
Definition at line 526 of file LTC4155_reg_defs.h.
| #define LTC4155_NTCSTAT_PRESET_TOO_WARM 0x2 |
Definition at line 527 of file LTC4155_reg_defs.h.
| #define LTC4155_NTCSTAT_SIZE 2 |
Definition at line 521 of file LTC4155_reg_defs.h.
| #define LTC4155_NTCSTAT_SUBADDR LTC4155_REG3_SUBADDR |
Definition at line 520 of file LTC4155_reg_defs.h.