![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
INPUT_UVCL_ACTIVE Bit Field. More...
Macros | |
| #define | LTC4155_INPUT_UVCL_ACTIVE_SUBADDR LTC4155_REG4_SUBADDR |
| INPUT_UVCL_ACTIVE More... | |
| #define | LTC4155_INPUT_UVCL_ACTIVE_SIZE 1 |
| #define | LTC4155_INPUT_UVCL_ACTIVE_OFFSET 3 |
| #define | LTC4155_INPUT_UVCL_ACTIVE_MASK 0x08 |
| #define | LTC4155_INPUT_UVCL_ACTIVE (LTC4155_INPUT_UVCL_ACTIVE_OFFSET << 12 | (LTC4155_INPUT_UVCL_ACTIVE_SIZE - 1) << 8 | LTC4155_INPUT_UVCL_ACTIVE_SUBADDR) |
INPUT_UVCL_ACTIVE Bit Field.
Input undervoltage limit control circuit engaged (brownout).
| #define LTC4155_INPUT_UVCL_ACTIVE (LTC4155_INPUT_UVCL_ACTIVE_OFFSET << 12 | (LTC4155_INPUT_UVCL_ACTIVE_SIZE - 1) << 8 | LTC4155_INPUT_UVCL_ACTIVE_SUBADDR) |
Definition at line 679 of file LTC4155_reg_defs.h.
| #define LTC4155_INPUT_UVCL_ACTIVE_MASK 0x08 |
Definition at line 678 of file LTC4155_reg_defs.h.
| #define LTC4155_INPUT_UVCL_ACTIVE_OFFSET 3 |
Definition at line 677 of file LTC4155_reg_defs.h.
| #define LTC4155_INPUT_UVCL_ACTIVE_SIZE 1 |
Definition at line 676 of file LTC4155_reg_defs.h.
| #define LTC4155_INPUT_UVCL_ACTIVE_SUBADDR LTC4155_REG4_SUBADDR |
Definition at line 675 of file LTC4155_reg_defs.h.