![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
EXT_PWR_GOOD Bit Field. More...
Macros | |
| #define | LTC4155_EXT_PWR_GOOD_SUBADDR LTC4155_REG4_SUBADDR |
| EXT_PWR_GOOD More... | |
| #define | LTC4155_EXT_PWR_GOOD_SIZE 1 |
| #define | LTC4155_EXT_PWR_GOOD_OFFSET 7 |
| #define | LTC4155_EXT_PWR_GOOD_MASK 0x80 |
| #define | LTC4155_EXT_PWR_GOOD (LTC4155_EXT_PWR_GOOD_OFFSET << 12 | (LTC4155_EXT_PWR_GOOD_SIZE - 1) << 8 | LTC4155_EXT_PWR_GOOD_SUBADDR) |
EXT_PWR_GOOD Bit Field.
External power (Wall or USB) available.
| #define LTC4155_EXT_PWR_GOOD (LTC4155_EXT_PWR_GOOD_OFFSET << 12 | (LTC4155_EXT_PWR_GOOD_SIZE - 1) << 8 | LTC4155_EXT_PWR_GOOD_SUBADDR) |
Definition at line 595 of file LTC4155_reg_defs.h.
| #define LTC4155_EXT_PWR_GOOD_MASK 0x80 |
Definition at line 594 of file LTC4155_reg_defs.h.
| #define LTC4155_EXT_PWR_GOOD_OFFSET 7 |
Definition at line 593 of file LTC4155_reg_defs.h.
| #define LTC4155_EXT_PWR_GOOD_SIZE 1 |
Definition at line 592 of file LTC4155_reg_defs.h.
| #define LTC4155_EXT_PWR_GOOD_SUBADDR LTC4155_REG4_SUBADDR |
Definition at line 591 of file LTC4155_reg_defs.h.