![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
ENABLE_OTG_INT Bit Field. More...
Macros | |
| #define | LTC4155_ENABLE_OTG_INT_SUBADDR LTC4155_REG6_SUBADDR |
| ENABLE_OTG_INT More... | |
| #define | LTC4155_ENABLE_OTG_INT_SIZE 1 |
| #define | LTC4155_ENABLE_OTG_INT_OFFSET 4 |
| #define | LTC4155_ENABLE_OTG_INT_MASK 0x10 |
| #define | LTC4155_ENABLE_OTG_INT (LTC4155_ENABLE_OTG_INT_OFFSET << 12 | (LTC4155_ENABLE_OTG_INT_SIZE - 1) << 8 | LTC4155_ENABLE_OTG_INT_SUBADDR) |
ENABLE_OTG_INT Bit Field.
Enable ID_PIN_DETECT and OTG_ENABLED USB On-The-Go interrupts.
| #define LTC4155_ENABLE_OTG_INT (LTC4155_ENABLE_OTG_INT_OFFSET << 12 | (LTC4155_ENABLE_OTG_INT_SIZE - 1) << 8 | LTC4155_ENABLE_OTG_INT_SUBADDR) |
Definition at line 913 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_OTG_INT_MASK 0x10 |
Definition at line 912 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_OTG_INT_OFFSET 4 |
Definition at line 911 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_OTG_INT_SIZE 1 |
Definition at line 910 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_OTG_INT_SUBADDR LTC4155_REG6_SUBADDR |
Definition at line 909 of file LTC4155_reg_defs.h.