![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
ENABLE_CHARGER_INT Bit Field. More...
Macros | |
| #define | LTC4155_ENABLE_CHARGER_INT_SUBADDR LTC4155_REG6_SUBADDR |
| ENABLE_CHARGER_INT More... | |
| #define | LTC4155_ENABLE_CHARGER_INT_SIZE 1 |
| #define | LTC4155_ENABLE_CHARGER_INT_OFFSET 7 |
| #define | LTC4155_ENABLE_CHARGER_INT_MASK 0x80 |
| #define | LTC4155_ENABLE_CHARGER_INT (LTC4155_ENABLE_CHARGER_INT_OFFSET << 12 | (LTC4155_ENABLE_CHARGER_INT_SIZE - 1) << 8 | LTC4155_ENABLE_CHARGER_INT_SUBADDR) |
ENABLE_CHARGER_INT Bit Field.
Enable battery CHARGER_STATUS interrupts.
| #define LTC4155_ENABLE_CHARGER_INT (LTC4155_ENABLE_CHARGER_INT_OFFSET << 12 | (LTC4155_ENABLE_CHARGER_INT_SIZE - 1) << 8 | LTC4155_ENABLE_CHARGER_INT_SUBADDR) |
Definition at line 850 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_CHARGER_INT_MASK 0x80 |
Definition at line 849 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_CHARGER_INT_OFFSET 7 |
Definition at line 848 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_CHARGER_INT_SIZE 1 |
Definition at line 847 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_CHARGER_INT_SUBADDR LTC4155_REG6_SUBADDR |
Definition at line 846 of file LTC4155_reg_defs.h.