![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
DISABLE_INPUT_UVCL Bit Field. More...
Macros | |
| #define | LTC4155_DISABLE_INPUT_UVCL_SUBADDR LTC4155_REG0_SUBADDR |
| DISABLE_INPUT_UVCL More... | |
| #define | LTC4155_DISABLE_INPUT_UVCL_SIZE 1 |
| #define | LTC4155_DISABLE_INPUT_UVCL_OFFSET 7 |
| #define | LTC4155_DISABLE_INPUT_UVCL_MASK 0x80 |
| #define | LTC4155_DISABLE_INPUT_UVCL (LTC4155_DISABLE_INPUT_UVCL_OFFSET << 12 | (LTC4155_DISABLE_INPUT_UVCL_SIZE - 1) << 8 | LTC4155_DISABLE_INPUT_UVCL_SUBADDR) |
DISABLE_INPUT_UVCL Bit Field.
Disables automatic power reduction in response to low input voltage.
| #define LTC4155_DISABLE_INPUT_UVCL (LTC4155_DISABLE_INPUT_UVCL_OFFSET << 12 | (LTC4155_DISABLE_INPUT_UVCL_SIZE - 1) << 8 | LTC4155_DISABLE_INPUT_UVCL_SUBADDR) |
Definition at line 117 of file LTC4155_reg_defs.h.
| #define LTC4155_DISABLE_INPUT_UVCL_MASK 0x80 |
Definition at line 116 of file LTC4155_reg_defs.h.
| #define LTC4155_DISABLE_INPUT_UVCL_OFFSET 7 |
Definition at line 115 of file LTC4155_reg_defs.h.
| #define LTC4155_DISABLE_INPUT_UVCL_SIZE 1 |
Definition at line 114 of file LTC4155_reg_defs.h.
| #define LTC4155_DISABLE_INPUT_UVCL_SUBADDR LTC4155_REG0_SUBADDR |
Definition at line 113 of file LTC4155_reg_defs.h.