![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
CHARGER_STATUS Bit Field. More...
Macros | |
| #define | LTC4155_CHARGER_STATUS_SUBADDR LTC4155_REG3_SUBADDR |
| CHARGER_STATUS More... | |
| #define | LTC4155_CHARGER_STATUS_SIZE 3 |
| #define | LTC4155_CHARGER_STATUS_OFFSET 5 |
| #define | LTC4155_CHARGER_STATUS_MASK 0xE0 |
| #define | LTC4155_CHARGER_STATUS (LTC4155_CHARGER_STATUS_OFFSET << 12 | (LTC4155_CHARGER_STATUS_SIZE - 1) << 8 | LTC4155_CHARGER_STATUS_SUBADDR) |
| #define | LTC4155_CHARGER_STATUS_PRESET_CHARGER_OFF 0x0 |
| #define | LTC4155_CHARGER_STATUS_PRESET_LOW_BAT 0x1 |
| #define | LTC4155_CHARGER_STATUS_PRESET_CONSTANT_CURRENT 0x2 |
| #define | LTC4155_CHARGER_STATUS_PRESET_CONSTANT_VOLTAGE_I_GREATER_THAN_COVERX 0x3 |
| #define | LTC4155_CHARGER_STATUS_PRESET_CONSTANT_VOLTAGE_I_LESS_THAN_COVERX 0x4 |
| #define | LTC4155_CHARGER_STATUS_PRESET_NTC_TOO_WARM_TO_CHARGE 0x5 |
| #define | LTC4155_CHARGER_STATUS_PRESET_NTC_TOO_COLD_TO_CHARGE 0x6 |
| #define | LTC4155_CHARGER_STATUS_PRESET_NTC_CRITICALLY_HOT 0x7 |
CHARGER_STATUS Bit Field.
Battery charger status.
| #define LTC4155_CHARGER_STATUS (LTC4155_CHARGER_STATUS_OFFSET << 12 | (LTC4155_CHARGER_STATUS_SIZE - 1) << 8 | LTC4155_CHARGER_STATUS_SUBADDR) |
Definition at line 453 of file LTC4155_reg_defs.h.
| #define LTC4155_CHARGER_STATUS_MASK 0xE0 |
Definition at line 452 of file LTC4155_reg_defs.h.
| #define LTC4155_CHARGER_STATUS_OFFSET 5 |
Definition at line 451 of file LTC4155_reg_defs.h.
| #define LTC4155_CHARGER_STATUS_PRESET_CHARGER_OFF 0x0 |
Definition at line 454 of file LTC4155_reg_defs.h.
| #define LTC4155_CHARGER_STATUS_PRESET_CONSTANT_CURRENT 0x2 |
Definition at line 456 of file LTC4155_reg_defs.h.
| #define LTC4155_CHARGER_STATUS_PRESET_CONSTANT_VOLTAGE_I_GREATER_THAN_COVERX 0x3 |
Definition at line 457 of file LTC4155_reg_defs.h.
| #define LTC4155_CHARGER_STATUS_PRESET_CONSTANT_VOLTAGE_I_LESS_THAN_COVERX 0x4 |
Definition at line 458 of file LTC4155_reg_defs.h.
| #define LTC4155_CHARGER_STATUS_PRESET_LOW_BAT 0x1 |
Definition at line 455 of file LTC4155_reg_defs.h.
| #define LTC4155_CHARGER_STATUS_PRESET_NTC_CRITICALLY_HOT 0x7 |
Definition at line 461 of file LTC4155_reg_defs.h.
| #define LTC4155_CHARGER_STATUS_PRESET_NTC_TOO_COLD_TO_CHARGE 0x6 |
Definition at line 460 of file LTC4155_reg_defs.h.
| #define LTC4155_CHARGER_STATUS_PRESET_NTC_TOO_WARM_TO_CHARGE 0x5 |
Definition at line 459 of file LTC4155_reg_defs.h.
| #define LTC4155_CHARGER_STATUS_SIZE 3 |
Definition at line 450 of file LTC4155_reg_defs.h.
| #define LTC4155_CHARGER_STATUS_SUBADDR LTC4155_REG3_SUBADDR |
Definition at line 449 of file LTC4155_reg_defs.h.