![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC4155: Dual-Input Power Manager / 3.5A Li-Ion Battery Charger with I²C Control and USB OTG. More...
Modules | |
| LTC4155 Register Map Definitions | |
Files | |
| file | LTC4155.c |
| LTC4155 lightweight, hardware ambiguous, embeddable C Communication Library. | |
| file | LTC4155.h |
| LTC4155: Dual-Input Power Manager / 3.5A Li-Ion Battery Charger with I²C Control and USB OTG. | |
| file | LTC4155_formats.h |
| LTC4155: Dual-Input Power Manager / 3.5A Li-Ion Battery Charger with I²C Control and USB OTG. | |
| file | LTC4155_reg_defs.h |
| LTC4155: Dual-Input Power Manager / 3.5A Li-Ion Battery Charger with I²C Control and USB OTG. | |
| file | DC1674A.ino |
| LTC4155: Dual-Input Power Manager / 3.5A Li-Ion Battery Charger with I²C Control and USB OTG. | |
LTC4155: Dual-Input Power Manager / 3.5A Li-Ion Battery Charger with I²C Control and USB OTG.
The LTC®4155 is a 15 watt I²C controlled power manager with PowerPath™ instant- on operation, high efficiency switching battery charging and USB compatibility. The LTC4155 seamlessly manages power distribution from two 5V sources, such as a USB port and a wall adapter, to a single-cell rechargeable Lithium-Ion/Polymer battery and a system load.
http://www.linear.com/product/LTC4155
http://www.linear.com/product/LTC4155#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Generated on: 2016-01-19