![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC3589: 8-Output Regulator with Sequencing and I2C. More...
Files | |
| file | LTC3589.cpp |
| Library for LTC3589: 8-Output Regulator with Sequencing and I2C. | |
| file | LTC3589.h |
| LTC3589: 8-Output Regulator with Sequencing and I2C. | |
| file | DC1558_DC1808.ino |
| Linear Technology DC1558 and DC1808 Demonstration Boards. | |
LTC3589: 8-Output Regulator with Sequencing and I2C.
The LTC3589 is a complete power management solution for ARM and ARM-based processors and advanced portable microprocessor systems. The device contains three step-down DC/DC converters for core, memory and SoC rails, a buck-boost regulator for I/O at 1.8V to 5V and three 250mA LDO regulators for low noise analog supplies. An I2C serial port is used to control enables, output voltage levels, dynamic voltage scaling, operating modes and status reporting. Regulator start-up is sequenced by connecting outputs to enable pins in the desired order or programmed via the I2C port. System power-on, power-off, and reset functions are controlled by pushbutton interface, pin inputs, or I2C interface. The LTC3589 supports i.MX53/51, PXA and OMAP processors with eight independent rails at appropriate power levels. Other features include interface signals such as the VSTB pin that simultaneously toggle up to four rails between programmed run and standby output voltages. The device is available in a low profile 40-pin 6mm x 6mm exposed pad QFN package. I2C DATA FORMAT (MSB FIRST)
http://www.linear.com/product/LTC3589
http://www.linear.com/product/LTC3589#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.