![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2992: Dual Wide Range Power Monitor. More...
Files | |
| file | LTC2992.cpp |
| Header for LTC2992: Dual Wide Range Power Monitor. | |
| file | LTC2992.h |
| LTC2992: Dual Wide Range Power Monitor. | |
| file | DC2561.ino |
| LTC2992: Dual Wide Range Power Monitor. | |
LTC2992: Dual Wide Range Power Monitor.
The LTC®2992 is a rail-to-rail system monitor that measures
current, voltage, power, charge and energy. It features an
operating range of 2.7V to 100V and includes a shunt regulator
for supplies above 100V. The current measurement common mode
range of 0V to 100V is independent of the input supply.
A 12-bit ADC measures load current, input voltage and an
auxiliary external voltage. Load current and internally
calculated power are integrated over an external clock or
crystal or internal oscillator time base for charge and energy.
An accurate time base allows the LTC2992 to provide measurement
accuracy of better than ±0.6% for charge and ±1% for power and
energy. Minimum and maximum values are stored and an overrange
alert with programmable thresholds minimizes the need for software
polling. Data is reported via a standard I2C interface.
Shutdown mode reduces power consumption to 15uA.
I2C DATA FORMAT (MSB FIRST):
Data Out:
Byte #1 Byte #2 Byte #3
START SA6 SA5 SA4 SA3 SA2 SA1 SA0 W SACK X X C5 C4 C3 C2 C1 C0 SACK D7 D6 D5 D4 D3 D2 D1 D0 SACK STOP
Data In:
Byte #1 Byte #2 Byte #3
START SA6 SA5 SA4 SA3 SA2 SA1 SA0 W SACK X X C5 C4 C3 C2 C1 C0 SACK Repeat Start SA6 SA5 SA4 SA3 SA2 SA1 SA0 R SACK
Byte #4 Byte #5
MSB LSB
D15 D14 D13 D12 D11 D10 D9 D8 MACK D7 D6 D5 D4 D3 D2 D1 D0 MNACK STOP
START : I2C Start
Repeat Start: I2c Repeat Start
STOP : I2C Stop
SAx : I2C Address
SACK : I2C Slave Generated Acknowledge (Active Low)
MACK : I2C Master Generated Acknowledge (Active Low)
MNACK : I2c Master Generated Not Acknowledge
W : I2C Write (0)
R : I2C Read (1)
Cx : Command Code
Dx : Data Bits
X : Don't care
Example Code:
Read power, current and voltage
CTRLA = LTC2992_CHANNEL_CONFIG_V_C_3|LTC2992_SENSE_PLUS|LTC2992_OFFSET_CAL_EVERY|LTC2992_ADIN_GND; //! Set Control A register to default value in continuous mode
ack |= LTC2992_write(LTC2992_I2C_ADDRESS, LTC2992_CTRLA_REG, CTRLA); //! Sets the LTC2992 to continuous mode
resistor = .02; // Resistor Value On Demo Board
ack |= LTC2992_read_24_bits(LTC2992_I2C_ADDRESS, LTC2992_POWER_MSB2_REG, &power_code); // Reads the ADC registers that contains V^2
power = LTC2992_code_to_power(power_code, resistor, LTC2992_Power_lsb); // Calculates power from power code, resistor value and power lsb
ack |= LTC2992_read_12_bits(LTC2992_I2C_ADDRESS, LTC2992_DELTA_SENSE_MSB_REG, ¤t_code); // Reads the voltage code across sense resistor
current = LTC2992_code_to_current(current_code, resistor, LTC2992_DELTA_SENSE_lsb); // Calculates current from current code, resistor value and current lsb
ack |= LTC2992_read_12_bits(LTC2992_I2C_ADDRESS, LTC2992_SENSE_MSB_REG, &SENSE_code); // Reads SENSE voltage code
SENSE = LTC2992_SENSE_code_to_voltage(SENSE_code, LTC2992_SENSE_lsb); // Calculates SENSE voltage from SENSE code and lsb
ack |= LTC2992_read_32_bits(LTC2992_I2C_ADDRESS, LTC2992_ENERGY_MSB3_REG, &energy_code); // Reads energy code
energy = LTC2992_code_to_energy(energy_code,resistor,LTC2992_Power_lsb, LTC2992_INTERNAL_TIME_lsb); //Calculates Energy in Joules from energy_code, resistor, power lsb and time lsb
ack |= LTC2992_read_32_bits(LTC2992_I2C_ADDRESS, LTC2992_CHARGE_MSB3_REG, &charge_code); // Reads charge code
charge = LTC2992_code_to_coulombs(charge_code,resistor,LTC2992_DELTA_SENSE_lsb, LTC2992_INTERNAL_TIME_lsb); //Calculates charge in coulombs from charge_code, resistor, current lsb and time lsbhttp://www.linear.com/product/LTC2992
http://www.linear.com/product/LTC2992#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.