![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2991: 14-bit Octal I2C Voltage, Current, and Temperature Monitor. More...
Files | |
| file | LTC2991.cpp |
| Library for LTC2991: 14-bit Octal I2C Voltage, Current, and Temperature Monitor. | |
| file | LTC2991.h |
| LTC2991: 14-bit ADC octal I2C voltage, current, and temperature monitor. | |
| file | DC1785A.ino |
| Linear Technology DC1785 Demonstration Board. | |
LTC2991: 14-bit Octal I2C Voltage, Current, and Temperature Monitor.
The LTC2991 is used to monitor system temperatures, voltages and currents. Through the I2C serial interface, the eight monitors can individually measure supply voltages and can be paired for differential measurements of current sense resistors or temperature sensing transistors. Additional measurements include internal temperature and internal VCC. The internal 10ppm reference minimizes the number of supporting components and area required. Selectable address and configurable functionality give the LTC2991 flexibility to be incorporated in various systems needing temperature, voltage or current data. The LTC2991 fits well in systems needing submillivolt voltage resolution, 1% current measurement and 1 degree Celsius temperature accuracy or any combination of the three.
http://www.linear.com/product/LTC2991
http://www.linear.com/product/LTC2991#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.