![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2756: Serial 18-Bit SoftSpan IOUT DAC. More...
Files | |
| file | LTC2756.cpp |
| Library for LTC2756 Serial 18-Bit SoftSpan IOUT DAC. | |
| file | LTC2756.h |
| LTC2756: Serial 18-Bit SoftSpan IOUT DAC. | |
LTC2756: Serial 18-Bit SoftSpan IOUT DAC.
The LTC2756 is an 18-bit multiplying serial-input, current-output digital-to-analog converter. LTC2756A provides full 18-bit performance-INL and DNL of +/-1LSB maximum-over temperature without any adjustments. 18-bit monotonicity is guaranteed in all performance grades. This SoftSpan(TM) DAC operates from a single 3V to 5V supply and offers six output ranges (up to +/-10V) that can be programmed through the 3-wire SPI serial interface or pin-strapped for operation in a single range.
http://www.linear.com/product/LTC2756
http://www.linear.com/product/LTC2756#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.