![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2664: 4-Channel SPI 16-/12-Bit +/-10V Vout SoftSpan DACs with 10ppm/C Max Reference. More...
Files | |
| file | LTC2664.cpp |
| Library for LTC2664 4-Channel SPI 16-/12-Bit +/-10V Vout SoftSpan DACs with 10ppm/C Max Reference. | |
| file | LTC2664.h |
| LTC2664: 4-Channel SPI 16-/12-Bit +/-10V Vout SoftSpan DACs with 10ppm/C Max Reference. | |
| file | DC2376A.ino |
| Linear Technology DC2376A Demonstration Board. | |
LTC2664: 4-Channel SPI 16-/12-Bit +/-10V Vout SoftSpan DACs with 10ppm/C Max Reference.
The LTC2664 is a family of 4-channel, 12/16-bit +/-10V digital-to-analog converters with integrated precision references. They are guaranteed monotonic and have built-in rail-to-rail output buffers. These SoftSpan DACs offer five output ranges up to +/-10V. The range of each channel is independently programmable, or the part can be hardware-configured for operation in a fixed range.
http://www.linear.com/product/LTC2664
http://www.linear.com/product/LTC2664#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.