![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2642: 16-/14-/12-Bit VOUT DAC with SPI Interface LTC2641: 16-/14-/12-Bit VOUT DAC with SPI Interface. More...
Files | |
| file | LTC2642.cpp |
| Library for LTC2642 16-/14-/12-Bit VOUT DAC with SPI Interface. | |
| file | LTC2642.h |
| LTC2642: 16-/14-/12-Bit VOUT DAC with SPI Interface LTC2641: 16-/14-/12-Bit VOUT DAC with SPI Interface. | |
| file | DC1096B.ino |
| Linear Technology DC1096B Demonstration Board. | |
LTC2642: 16-/14-/12-Bit VOUT DAC with SPI Interface LTC2641: 16-/14-/12-Bit VOUT DAC with SPI Interface.
The LTC2641/LTC2642 are families of 16-,14 and 12-bit unbuffered voltage output DACs. These DACs operate from 2.7V to 5.5V supply and are monotonic over temperature. Both the LTC2641 and LTC2642 feature a reference input range of 2V to VDD. VOUT swings from 0V to VREF . For bipolar operation, the LTC2642 includes matched scaling resistors for use with an external precision op amp (such as the LT1678), generating a ±VREF output swing at RFB. They communicate via SPI interface. 16 bits of data are loaded through DIN after a high-to-low transition of CS (MSB first). After 16 data bits have been loaded into the serial input register, a low-to-high transition on CS transfers the data to the 16-bit DAC latch, updating the DAC output. For the 14-bit DACs, (LTC2641-14/LTC2642-14), the MSB remains in the same (left-justified) position in the input 16-bit data word. Therefore, two “don’t-care” bits must be loaded after the LSB, to make up the required 16 data bits. Similarly, for the 12-bit family members(LTC2641-12/LTC2642-12) four “don’t-care” bits must follow the LSB.
http://www.linear.com/product/LTC2642 http://www.linear.com/product/LTC2641
http://www.linear.com/product/LTC2642#demoboards http://www.linear.com/product/LTC2641#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.