![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2636: Octal 12-/10-/8-Bit SPI VOUT DACs with 10ppm/°C Reference. More...
Files | |
| file | LTC2636.cpp |
| Library for LTC2636 Octal 12-/10-/8-Bit SPI VOUT DACs with 10ppm/°C Reference. | |
| file | LTC2636.h |
| LTC2636: Octal 12-/10-/8-Bit SPI VOUT DACs with 10ppm/°C Reference. | |
| file | DC1466.ino |
| Linear Technology DC1466 Demonstration Board. | |
LTC2636: Octal 12-/10-/8-Bit SPI VOUT DACs with 10ppm/°C Reference.
LTC2634: Quad 12-/10-/8-Bit Rail-to-Rail DACs with 10ppm/°C Reference.
The LTC2636 is a family of quad 16-/12-bit rail-to-rail DACs with integrated 10ppm/C maximum reference. The DACs have built-in high performance, rail-to- rail, output buffers and are guaranteed monotonic. The LTC2636-L has a full- scale output of 2.5V with the integrated reference and operates from a single 2.7V to 5.5V supply. The LTC2636-H has a full-scale output of 4.096V with the integrated reference and operates from a 4.5V to 5.5V supply. Each DAC can also operate with an external reference, which sets the full-scale output to 2 times the external reference voltage. These DACs communicate via a SPI/MICROWIRE compatible 4-wire serial interface which operates at clock rates up to 50MHz. The LTC2636 incorporates a power-on reset circuit that is controlled by the PORSEL pin. If PORSEL is tied to GND, the DACs reset to zero-scale. If PORSEL is tied to VCC, the DACs reset to mid-scale.
http://www.linear.com/product/LTC2636
http://www.linear.com/product/LTC2634
http://www.linear.com/product/LTC2636#demoboards
http://www.linear.com/product/LTC2634#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.