![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2607: 16-Bit, Dual Rail-to-Rail DACs with I2C Interface. More...
Files | |
| file | LTC2607.cpp |
| Library for LTC2607: 16-Bit, Dual Rail-to-Rail DACs with I2C Interface. | |
| file | LTC2607.h |
| LTC2607: 16-Bit, Dual Rail-to-Rail DACs with I2C Interface. | |
| file | DC934A.ino |
| Linear Technology DC934 Demonstration Board. | |
| file | FAE_April_2013.ino |
| DC934A Science Project FAE Meeting April 2013. | |
LTC2607: 16-Bit, Dual Rail-to-Rail DACs with I2C Interface.
LTC2609: Quad 16-/14-/12-Bit Rail-to-Rail DACs with I²C Interface. LTC2606: 16-Bit Rail-to-Rail DACs with I²C Interface.
The LTC2607/LTC2617/LTC2627 are dual 16-, 14- and 12-bit, 2.7V to 5.5V rail-to-rail voltage output DACs in a 12-lead DFN package. They have built-in high performance output buffers and are guaranteed monotonic. These parts establish new board-density benchmarks for 16- and 14-bit DACs and advance performance standards for output drive and load regulation in single- supply, voltage-output DACs. The parts use a 2-wire, I2C compatible serial interface. The LTC2607/LTC2617/LTC2627 operate in both the standard mode (clock rate of 100kHz) and the fast mode (clock rate of 400kHz). An asynchronous DAC update pin (LDAC) is also included. The LTC2607/LTC2617/LTC2627 incorporate a power-on reset circuit. During power- up, the voltage outputs rise less than 10mV above zero scale; and after power- up, they stay at zero scale until a valid write and update take place. The power-on reset circuit resets the LTC2607-1/LTC2617-1/ LTC2627-1 to mid-scale. The voltage outputs stay at midscale until a valid write and update takes place.
http://www.linear.com/product/LTC2607 http://www.linear.com/product/LTC2609 http://www.linear.com/product/LTC2606
http://www.linear.com/product/LTC2607#demoboards http://www.linear.com/product/LTC2609#demoboards http://www.linear.com/product/LTC2606#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.