![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2604: Quad 16-Bit Rail-to-Rail DACs in 16-Lead SSOP. More...
Files | |
| file | LTC2604.cpp |
| Library for LTC2604: Quad 16-Bit Rail-to-Rail DACs in 16-Lead SSOP. | |
| file | LTC2604.h |
| LTC2604: Quad 16-Bit Rail-to-Rail DACs in 16-Lead SSOP. | |
| file | DC809A.ino |
| LTC2604: Quad 16-Bit Rail-to-Rail DACs in 16-Lead SSOP. | |
LTC2604: Quad 16-Bit Rail-to-Rail DACs in 16-Lead SSOP.
The LTC2604/LTC2614/LTC2624 are quad 16-,14- and 12-bit 2.5V to 5.5V rail-to-rail voltage output DACs in 16-lead narrow SSOP packages. These parts have separate reference inputs for each DAC. They have built-in high performance output buffers and are guaranteed monotonic. These parts establish advanced performance standards for output drive, crosstalk and load regulation in single-supply, voltage output multiples.
http://www.linear.com/product/LTC2604
http://www.linear.com/product/LTC2604#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.