![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2376-20: 20-Bit, 250Ksps ADC LTC2377-20: 20-Bit, 500Ksps ADC LTC2378-20: 20-Bit, 1Msps ADC. More...
Files | |
| file | LTC2378.cpp |
| Library for LTC2378: 16/18/20-Bit 1Msps ADC. | |
| file | LTC2378.h |
| LTC2376-20: 20-Bit, 250Ksps ADC LTC2377-20: 20-Bit, 500Ksps ADC LTC2378-20: 20-Bit, 1Msps ADC. | |
| file | DC1925A.ino |
| Linear Technology DC1925A Demonstration Board with SPI interface. | |
LTC2376-20: 20-Bit, 250Ksps ADC LTC2377-20: 20-Bit, 500Ksps ADC LTC2378-20: 20-Bit, 1Msps ADC.
The following parts (DUT) are pin-compatible, 20-bit A/D converters with serial I/O, and an internal reference: LTC2376-20: 20-Bit, 250Ksps ADC LTC2377-20: 20-Bit, 500Ksps ADC LTC2378-20: 20-Bit, 1Msps ADC The DUTs typically draw only 8.4 mA from a single 2.5V supply. The automatic nap and sleep modes benefit power sensitive applications. The DUTs DC performance is outstanding with a +/-0.5 ppm INL specification and no missing codes over temperature. The signal-to-noise ratio (SNR) for the LTC2378 is typically 104 dB, with the internal reference.
http://www.linear.com/product/LTC2376-20 http://www.linear.com/product/LTC2377-20 http://www.linear.com/product/LTC2378-20
http://www.linear.com/product/LTC2376-20#demoboards http://www.linear.com/product/LTC2377-20#demoboards http://www.linear.com/product/LTC2378-20#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.