![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2309: 8-channel, 12-Bit SAR ADC with I2C interface LTC2301: 1-Channel, 12-Bit ADCs with I2C Compatible Interface. More...
Files | |
| file | LTC2309.cpp |
| Library for LTC2309: 8-channel, 12-Bit SAR ADC with I2C interface. | |
| file | LTC2309.h |
| LTC2309: 8-channel, 12-Bit SAR ADC with I2C interface LTC2301: 1-Channel, 12-Bit ADCs with I2C Compatible Interface. | |
| file | DC1337A.ino |
| Linear Technology DC1337A Demonstration Board. | |
LTC2309: 8-channel, 12-Bit SAR ADC with I2C interface LTC2301: 1-Channel, 12-Bit ADCs with I2C Compatible Interface.
The LTC2309 is a low noise, low power, 8-channel, 12-bit successive approximation ADC with an I2C compatible serial interface. This ADC includes an internal reference and a fully differential sample-and-hold circuit to reduce common mode noise. The LTC2309 operates from an internal clock to achieve a fast 1.3 microsecond conversion time. The LTC2309 operates from a single 5V supply and draws just 300 microamps at a throughput rate of 1ksps. The ADC enters nap mode when not converting, reducing the power dissipation.
http://www.linear.com/product/LTC2309 http://www.linear.com/product/LTC2301
http://www.linear.com/product/LTC2309#demoboards http://www.linear.com/product/LTC2301#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.